AC-10-101-11
Actuator, Single Point, Direct Pull, Large Handle, Flush Mount, Non-Locking, Nylon, Black
| Material | Nylon |
|---|---|
| Color/Appearance | Black |
| Access Restriction | No Restriction |
| Locking Option | Non-Locking |
| Mounting Hole | M6 Thread |
| Operation | Direct |
| Actuator Type | Rectangular Large Handle, Flush Mount |
| Actuation Style | Single Point, Direct Pull |
| Class | AC - Rotary Latch Actuators |
These diverse actuator designs complete Southco's system for remote actuation of light-, medium-, and heavy-duty rotary latches using a cable connection. Multiple cable placement options satisfy in-line and perpendicular cable orientations. Ample hand-grip promotes easy user operation; low protrusion improves enclosure aesthetics.