A5-F22-LLLLA-00-77
Multi-point Rod , Mid Roller Type
Material | Steel |
---|---|
Finish | Zinc Nickel |
Adapter Type | Compatible with 92 Latches |
Rod Type | Mid Roller |
Compliance Specification | GR 487 |
Class | A5 - Flat Rod Multi-Point Latching Systems |
A5 Flat Rod Multi-Point Systems offer increased strength when controlling multiple latching points from a single point of operation. When installed within an enclosure, the added latching points at the extreme edges of door panels provide increased security and strength, eliminating pry points, flexing and rattle.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review