A3-10-310-12
Push-to-Close Slide Latch, Snap-in, Small Size, 0.76mm (.030 in) Panel Thickness, 2.54mm (.100 in) Total Grip, ABS, Black
| Material | Plastic |
|---|---|
| Material Grade | ABS |
| Color/Appearance | Black |
| Access Restriction | No Restriction |
| Min. Outer Panel Thickness (mm) | 0.68 |
| Max Outer Panel Thickness (mm) | 0.84 |
| Grip - Minimum (mm) | 2.41 |
| Grip - Maximum (mm) | 2.67 |
| Profile | Standard |
| Size Series | Small Size |
| Class | A3 - Slide Latches |
All of these molded-plastic slide latches provide a low installed cost, plus convenient installation and operation, with differences in the size and grip style of each latch designed to suit individual applications. All offer snap-in installation in a single rectangular hole, and all use a simple sliding action to open.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review