C5 - Sealed Lever Latches

The patented award-winning design of these sealed lever latches gives application designers a more stylish alternative for achieving compressive sealing and easy grip adjustment. Combines latch and door handle capability, with or without key and tool access for enhanced security

C5 - Sealed Lever Latches

Streamlined looks and easy operation make this compression latch an ideal choice for highly visible installations requiring a secure, sealed fit. Compressive action pulls door tight without rubbing action or wear on pawl or frame.

  • Push-button release pops handle up for convenient use
  • For use in NEMA 4 and IP-65 applications when installed with optional flange gasket
  • Mounting hardware accommodates a wide variety of door thicknesses
  • Threaded adjusting screw and jam nut make it easy to provide necessary grip adjustments over time
  • Rubber bumper model delivers enhanced compression with reduced vibration, wear, and noise
  • Installs easily in single rectangular hole
  • Stylish, flush-mount design means no protruding fasteners
  • Corrosion-resistant stainless steel mounting hardware is available for use in outdoor environments
  • Available in chrome and black powder coat
  • Available with and without key or tool-restricted access
  • Sealing cover
  • NEMA 4 and IP-65 sealing is achieved by using environmental flange gasket and sealing mounting screw threads
  • Maximum working load is 445 N (100 lbs.)
  • Provides from 12 mm to 16 mm (0.48 in to 0.63 in) grip-range adjustment

To search for a product certifications by part number, click here: 

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing C5 - Sealed Lever Latches

View as Grid List

Items 1-27 of 193

Set Descending Direction
Page
per page