97-50-320-22
Over-center Draw Latch Medium Size, Handle Tab Up, No Keeper, Stainless Steel, Passivated
| Material | Stainless Steel |
|---|---|
| Finish | Passivated |
| Color/Appearance | Natural |
| Access Restriction | Pad Lockable, Secondary Catch Accessory |
| Size Series | Medium Size, 50 Series |
| Style | Light Duty |
| Lever Style | Tab Up |
| Type | Latch |
| Class | 97 - Over-Center Series Latches |
Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. Multiple sizes, finishes, keeper designs, and other options satisfy a variety of application requirements