The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Over-center Draw Latch Medium Size, Handle Tab Up, No Keeper, Steel, Zinc Plate, Bright chromate
97-50-110-11
Over-center Draw Latch Medium Size, Handle Tab Up, No Keeper, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
No Restriction
Size Series
Medium Size, 50 Series
Style
Light Duty
Compliance Specification
UL FTTA2 / FTTA8 Type 1, UL FTTA2 / FTTA8 Type 12, UL FTTA2 / FTTA8 Type 12K, UL FTTA2 / FTTA8 Type 13, UL FTTA2 / FTTA8 Type 2, UL FTTA2 / FTTA8 Type 5
Lever Style
Tab Up
Type
Latch
Class
97 - Over-Center Series Latches
Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. Multiple sizes, finishes, keeper designs, and other options satisfy a variety of application requirements
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Hardware Specialty Co
Marlboro MA USA
1090
2025-03-24
info@hardwarespecialty.com
1.508.481.8622
TCH Sales Incorporated
Toronto ON Canada
729
2025-03-29
info@tchweb.com
1.416.299.0089
Steeves Agencies Inc
Winnipeg MB CANADA
109
2025-03-25
info@steeves.ca
1.204.474.1239
Bisco Industries
Glendale Heights IL USA
76
2025-03-28
info@biscoind.com
1.800.323.1232
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
70
2025-03-24
INFO@EVAN.COM.CN
86-21-68221637
CASH COMPONENTES
Sao Paulo SP Brasil
30
2025-03-17
info@cash.com.br
55.11.3974.8312
Astra Industrial Innovations
Johannesburg Gauteng South Africa
21
2025-03-28
sales@astraindustrial.co.za
0027.11.918.6696
Handy FIX
Warsaw Poland
9
2025-03-18
info@handy-fix.com.pl
0048221277890
Austin Hardware & Supply, Inc.
Kansas City MO USA
2
2025-03-24
sales@austinhardware.com
800-821-3520
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1
2025-03-28
info@zinorm.de
+49 (0) 4102 677 12 0
M.W. Fasteners
Montreal QC Canada
1
2025-03-03
mw@mwfasteners.com
1.514.955.7781
74f1f4f39dbb8b01780d624cdbd04ba6f80b7ef7e25d035f3dceccaf5dcad4b3
3.139.103.88
please type in at least 2 letters...