The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Over-center Draw Latch Small Size, Exposed Keeper (single hole mount), Steel, Zinc Plate, Bright chromate
97-37-104-11
Over-center Draw Latch Small Size, Exposed Keeper (single hole mount), Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Keeper Style
Exposed Keeper (single hole mount)
Size Series
Small Size, 30 Series
Type
Keeper
Class
97 - Over-Center Series Latches
Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. Multiple sizes, finishes, keeper designs, and other options satisfy a variety of application requirements
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Hardware Specialty Co
Marlboro MA USA
150
2025-11-24
info@hardwarespecialty.com
1.508.481.8622
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
30
2025-12-05
Sales@ecph.com
1.800.442.3274
M.W. Fasteners
Montreal QC Canada
22
2025-12-01
mw@mwfasteners.com
1.514.955.7781
Parsons Aerocessories Limited
Stoney Creek ON CANADA
15
2025-11-27
sales@parsonsaero.com
1.905.664.6203
Marek Industrial, a.s.
Brno CZ
15
2025-12-02
info@marek.eu
+420 541 420 811
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
8
2025-12-05
info@zinorm.de
+49 (0) 4102 677 12 0
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
6
2025-11-17
info@global-dtech.com
+34 91 661 20 79