The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Over-center Draw Latch Small Size, Exposed Keeper (single hole with locating lug), Steel, Zinc Plate, Bright chromate
97-37-102-11
Over-center Draw Latch Small Size, Exposed Keeper (single hole with locating lug), Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Keeper Style
Exposed Keeper (single hole with locating lug)
Size Series
Small Size, 30 Series
Type
Keeper
Class
97 - Over-Center Series Latches
Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. Multiple sizes, finishes, keeper designs, and other options satisfy a variety of application requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
1481
2024-04-29
sales@dbroberts.com
1.800.773.5388
HI-TECH FASTENERS
FREDERICK MD USA
162
2024-04-29
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
100
2024-04-29
info@biscoind.com
1.800.323.1232
Hardware Specialty Co
Marlboro MA USA
66
2024-04-22
info@hardwarespecialty.com
1.508.481.8622
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
37
2024-04-29
info@zinorm.de
+49 (0) 4102 677 12 0
Marek Industrial, a.s.
Brno CZ
6
2024-04-05
info@marek.eu
+420 541 420 811
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
4
2024-04-29
info@biotek.hu
+36-1-434-29-00