97-30-163-12

Over-center Draw Latch Small Size, Handle Tab Up, Concealed Keeper (button style), Stainless Steel, Passivated

Request a Quote
Specifications
Material Stainless Steel
Finish Passivated
Color/Appearance Bright
Access Restriction No Restriction
Series 30 Series
Keeper Style Concealed Keeper (button style)
Size Series Small Size
Lever Style Tab Up
Class 97 - Over-Center Series Latches

Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. Multiple sizes, finishes, keeper designs, and other options satisfy a variety of application requirements

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.