96-DLOH-32118
Profile Hinge, 118 mm size, with Mounting CSK Holes, Polyamide, Black
Material | Polyamide |
---|---|
Color/Appearance | Black |
Installation | Screw Mount |
Series | D series |
Hinge Style | Profile Hinge |
Length | 118.00 |
Class | 96 - Removable Lift-Off Hinges |
Southco’s 96 hinges allow doors to be removed quickly, easily and safely without the use of tools. A non lift-off configuration allows for permanent installation, and the hinges are available in multiple styles to satisfy a variety of applications. Stainless steel, satin chrome and polished chrome provide a stylish finish and enhanced application aesthetic. The 96 line provides designers with a range of choices for design flexibility in a cost-effective solution.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review