96-DHLOM-10073-SSR
Lift-Off Hinge In-line Knuckle Style, Concealed Mount, Stainless Steel, Electro Polish, Polished
| Material | Stainless Steel |
|---|---|
| Finish | Electropolished |
| Color/Appearance | Polished |
| Mounting Style | Concealed Mount |
| Series | D series |
| Hinge Style | Lift-Off Hinge |
| Class | 96 - Removable Lift-Off Hinges |
Southco’s 96 hinges allow doors to be removed quickly, easily and safely without the use of tools. A non lift-off configuration allows for permanent installation, and the hinges are available in multiple styles to satisfy a variety of applications. Stainless steel, satin chrome and polished chrome provide a stylish finish and enhanced application aesthetic. The 96 line provides designers with a range of choices for design flexibility in a cost-effective solution.