96-720
Lift-Off Hinge In-line Knuckle Style, Concealed Mount, Glass Filled Nylon, Black
Material | Glass Filled Nylon |
---|---|
Color/Appearance | Black |
Mounting Style | Concealed Mount |
Series | 300 Series |
Compliance Specification | UL FTTA2 / FTTA8 Type 1 |
Hinge Style | In-line Knuckle Style |
Class | 96 - Removable Lift-Off Hinges |
Southco’s 96 hinges allow doors to be removed quickly, easily and safely without the use of tools. A non lift-off configuration allows for permanent installation, and the hinges are available in multiple styles to satisfy a variety of applications. Stainless steel, satin chrome and polished chrome provide a stylish finish and enhanced application aesthetic. The 96 line provides designers with a range of choices for design flexibility in a cost-effective solution.
Write Your Own Review