96-50-410-11

Lift-Off Hinge Offset Knuckle Style, Concealed Mount, Glass Filled Nylon, Black

Request a Quote
Specifications
Material Glass Filled Nylon
Color/Appearance Black
Thread or Hole Type M6 X 1.0
Mounting Style Concealed Mount
Series 400 Series
Hinge Style Offset Knuckle Style
Class 96 - Removable Lift-Off Hinges

Southco’s 96 hinges allow doors to be removed quickly, easily and safely without the use of tools. A non lift-off configuration allows for permanent installation, and the hinges are available in multiple styles to satisfy a variety of applications. Stainless steel, satin chrome and polished chrome provide a stylish finish and enhanced application aesthetic. The 96 line provides designers with a range of choices for design flexibility in a cost-effective solution.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Lift-Off Hinge Offset Knuckle Style, Concealed Mount, Glass Filled Nylon, Black