93-10-203-10
Push-to-Close Latch, Small Size, No Restriction, Zinc Alloy, Chrome Plated, Polished
| Access Restriction | Auto Relock |
|---|---|
| Installation | Threaded body and nut |
| Min. Outer Panel Thickness (mm) | 0.00 |
| Max Outer Panel Thickness (mm) | 9.50 |
| Grip - Minimum (mm) | 19.80 |
| Grip - Maximum (mm) | 20.60 |
| Lock Core Finish | Bright |
| Profile | Standard |
| Size Series | Small Size |
| Class | 93 - Keylocking Flush/Knob Latches |
Easy installation, multiple actuation choices, quick action for opening and closing door panels, and flexible locking options make these compact push-to-close latches a user favorite for a wide range of enclosures. All offer keylocking security, including some with the option to operate without needing the key every time