93-10-103-50
Push-to-Close Latch, Large Size, No Restriction, Zinc Alloy, Powder Coat, Black
| Color/Appearance | Black |
|---|---|
| Access Restriction | Auto Relock |
| Installation | Threaded body and nut |
| Min. Outer Panel Thickness (mm) | 0.00 |
| Max Outer Panel Thickness (mm) | 12.70 |
| Grip - Minimum (mm) | 22.30 |
| Grip - Maximum (mm) | 23.10 |
| Lock Core Finish | Black |
| Profile | Standard |
| Size Series | Large Size |
| Class | 93 - Keylocking Flush/Knob Latches |
Easy installation, multiple actuation choices, quick action for opening and closing door panels, and flexible locking options make these compact push-to-close latches a user favorite for a wide range of enclosures. All offer keylocking security, including some with the option to operate without needing the key every time