The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Under-center Draw Latch Medium Size, Steel, Zinc Plate, Bright chromate
91-512-07
Under-center Draw Latch Medium Size, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
No Restriction
Mounting Style
Concealed Mount
Size Series
Medium Size, 500 Series
Class
91 - Under-Center Series Latches
Southco’s Under-Center Series Latches accommodate misalignment and provide robust, secure latching, even when the latch and keeper are not coplanar. Available in multiple sizes and concealed styles, these adjustable grip latches offer design flexibility for a variety of applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
1129
2024-04-26
salesmidwest@allegiscorp.com
1-866-378-7550
Bisco Industries
Glendale Heights IL USA
577
2024-04-29
info@biscoind.com
1.800.323.1232
Intech Holdings Limited
Beijing
57
2024-04-22
info@intechbj.com
86-010-83833828
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
46
2024-04-29
Sales@ecph.com
1.800.442.3274
Hardware Specialty Co
Marlboro MA USA
20
2024-04-22
info@hardwarespecialty.com
1.508.481.8622
Zygology Ltd
Oxford UK
15
2024-04-23
sales@zygology.com
+44 (0)1844 266020
CASH COMPONENTES
Sao Paulo SP Brasil
15
2024-04-25
info@cash.com.br
55.11.3974.8312
DB Roberts Co.
Wilmington MA USA
14
2024-04-29
sales@dbroberts.com
1.800.773.5388
Clancey Company
Overland Park KS USA
14
2024-04-25
info@clancey.com
1.800.747.7405
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
7
2024-04-01
info@zinorm.de
+49 (0) 4102 677 12 0