The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
85-11-300-16
DZUS® Lion Quarter-Turn Stud, Large Size, Slotted Recess, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Slotted Recess
Size Series
Large Size 85
Stud Length (L)
14.20
Length
14.20
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
2069
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
Clancey Company
Overland Park KS USA
568
2026-04-01
info@clancey.com
1.800.747.7405
HTF Inc
Frederick MD USA
360
2026-03-12
sales@htfinc.com
1.800.466.1940
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
202
2026-04-02
info@zinorm.de
+49 (0) 4102 677 12 0
Bisco Industries
Glendale Heights IL USA
86
2026-04-02
info@biscoind.com
1.800.323.1232
Astra Industrial Innovations
Johannesburg Gauteng South Africa
50
2026-03-26
sales@astraindustrial.co.za
0027.11.918.6696
Marek Industrial, a.s.
Brno CZ
16
2026-03-31
info@marek.eu
+420 541 420 811
Nappco Fastener Company
Houston, TX USA
12
2026-04-02
southcoh@nappco.com
1.800.580.2521
DB Roberts Co.
Wilmington MA USA
10
2026-03-28
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
3
2026-03-30
info@hardwarespecialty.com
1.508.481.8622
Praestmark A/S
Vedbaek / Denmark
3
2026-03-16
Sales@praestmark.dk
0045 38884400