82-78-400-20
DZUS® Lion Quarter-Turn Stud, Medium Size, Hex Recess, Stainless Steel Passivated
Material | Stainless Steel |
---|---|
Finish | Passivated |
Color/Appearance | Bright |
Head Style | Hex Recess |
Size Series | Medium Size 82 |
Stud Length (L) | 13.80 |
Length | 13.80 |
Type | Stud |
Class | 81/82/85 - DZUS® Lion Quarter-Turn Fasteners |
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
Write Your Own Review