The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Medium Size, Phillips, Flush, Steel Zinc Plate, Bright chromate
82-19-400-16
DZUS® Lion Quarter-Turn Stud, Medium Size, Phillips, Flush, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Phillips Recess
Size Series
Medium Size 82
Stud Length (L)
13.80
Length
13.80
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
992
2025-01-13
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
431
2025-01-13
sales@dbroberts.com
1.800.773.5388
Clancey Company
Overland Park KS USA
400
2025-01-09
info@clancey.com
1.800.747.7405
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
100
2025-01-13
info@zinorm.de
+49 (0) 4102 677 12 0
Marek Industrial, a.s.
Brno CZ
82
2025-01-06
info@marek.eu
+420 541 420 811
Hardware Specialty Co
Marlboro MA USA
76
2025-01-13
info@hardwarespecialty.com
1.508.481.8622
HI-TECH FASTENERS
FREDERICK MD USA
20
2025-01-13
sales@htfinc.com
1.800.466.1940
M.W. Fasteners
Montreal QC Canada
18
2025-01-03
mw@mwfasteners.com
1.514.955.7781