64-21-13
Push-to-Close Latch, Medium Size, Non-Locking, 7.9mm (.31 in) Grip, Steel, Zinc Plated, Bright Chromate
Material | Steel |
---|---|
Finish | Zinc Plate, Bright chromate |
Color/Appearance | Bright |
Access Restriction | No Restriction |
Installation | Bracket and Nut |
Min. Outer Panel Thickness (mm) | 0.00 |
Max Outer Panel Thickness (mm) | 6.40 |
Grip - Minimum (mm) | 7.00 |
Grip - Maximum (mm) | 7.90 |
Size Series | Medium Size |
Latch Mechanism | Sliding Pawl |
Class | 64 - Paddle Latches |
The basic look and function of this entire line is elegant in its simplicity. The flat paddle in a flush-mount cup provides simplicity of design; the enclosed slide mechanism provides simplicity of operation. Lift paddle to retract slide and open door. Push door to close, and spring-loaded slide slips back behind frame
Write Your Own Review