62-74-21
Compression Latch, Lift & Turn, Small Size, Flush Style, No Restriction, Non-Locking, Zinc Alloy, Chrome Plated, Polished
| Material | Zinc Alloy |
|---|---|
| Finish | Chrome Plated |
| Color/Appearance | Polished |
| Access Restriction | No Restriction |
| Min. Outer Panel Thickness (mm) | 0.00 |
| Max Outer Panel Thickness (mm) | 3.00 |
| Grip - Minimum (mm) | 10.50 |
| Grip - Maximum (mm) | 16.50 |
| Grip - Minimum (Cam Reversed) (mm) | 28.50 |
| Grip - Maximum (Cam Reversed) (mm) | 34.50 |
| Profile | Flush |
| Size Series | Small Size |
| Compliance Specification | UL FTTA2 / FTTA8 Type 1 |
| Class | 62 - Lift & Turn Compression Latches |
Enhance a variety of enclosure designs with quick and easy access by using the multiple advantages of these practical, stylish latches. They provide precise pull-up compression without rubbing or wear on the pawl, and are available in a variety of finishes to complement virtually any installation