62-36-501-24

Compression Latch, Lift & Turn, Heavy Duty Size, Zinc Alloy

Request a Quote
Specifications
Material Zinc Alloy
Size Series Heavy Duty
Class 62 - Lift & Turn Compression Latches

Enhance a variety of enclosure designs with quick and easy access by using the multiple advantages of these practical, stylish latches. They provide precise pull-up compression without rubbing or wear on the pawl, and are available in a variety of finishes to complement virtually any installation

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Compression Latch, Lift & Turn, Heavy Duty Size, Zinc Alloy