60-10-101-12
Push-to-Close Latch, Plastic, Black
Material | Plastic |
---|---|
Material Grade | Acetal |
Color/Appearance | Black |
Thread or Hole Type | Rectangular hole |
Installation | Snap-in |
Min. Outer Panel Thickness (mm) | 0.00 |
Max Outer Panel Thickness (mm) | 1.30 |
Grip - Minimum (mm) | 1.00 |
Grip - Maximum (mm) | 3.10 |
Class | 60 - Squeeze-Release Latches |
Here's a compact latch well suited for limited-space applications using thin sheet-metal panels. Once the latch body is installed in the door panel, it is easy to open and close the panel quickly and easily. Simply squeeze the protruding latch tabs to open, and push the latch/panel to close
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review