57-20-201-10
Compression Latch, Self-Adjusting, Miniature Size, No Restriction, Knurled Knob, Rivet/Screw (Thru Hole) Installation, Smooth Spring, Steel, Zinc Plated, Bright
Material | Steel |
---|---|
Finish | Zinc Plate, Bright chromate |
Color/Appearance | Bright |
Access Restriction | No Restriction |
Grip Type | Adjustable |
Head Style | Knurled |
Installation | Rivet / Screw |
Min. Outer Panel Thickness (mm) | 0.00 |
Max Outer Panel Thickness (mm) | 3.00 |
Grip - Minimum (mm) | 1.20 |
Grip - Maximum (mm) | 4.30 |
Profile | Standard |
Size Series | Miniature Size |
Spring | Smooth |
Pullup | 3.10 |
Class | 57 - Spring Latch Series Self-Adjusting Compression Latches |
Versatile, affordable, and forgiving, this extremely economical class of compression latches is Southco's easiest way to make panels fit just right with a quick fraction of a turn. Its cam action spring pawl accommodates wide variations in grip range, fit, and build tolerances
Write Your Own Review