The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Captive Screw, M6 X 1.0, Flare-in, Slotted Recess, Knurled Bright Knob
53-77-416-24
Captive Screw, M6 X 1.0, Flare-in, Slotted Recess, Knurled Bright Knob
Specifications
Material
Stainless Steel
Finish
Polished
Color/Appearance
Bright
Knob Style
Knurled
Thread or Hole Type
M6 X 1.0
Head Style
Slotted Recess
Installation
Flare-in
Series
Spring-Ejected
Min. Outer Panel Thickness (mm)
3.60
Class
51/53/58 - Captive Screws
These screws and captive screws provide an attractive polished finish and ample shaft length to mate with threaded receptacle on frame, throughout a range of panel thicknesses. They are available with or without spring ejection to retract the screw body when threads are disengaged.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
382
2025-03-22
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
376
2025-03-24
info@biscoind.com
1.800.323.1232
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
100
2025-03-24
sales@aerospacesw.com
623.582.2779
ELECTROTRUST SA
ATHENS GREECE
6
2025-03-24
eltrust@electrotrust.gr
00302107250314
M.W. Fasteners
Montreal QC Canada
3
2025-03-03
mw@mwfasteners.com
1.514.955.7781
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
3
2025-03-24
info@zinorm.de
+49 (0) 4102 677 12 0
543c9a5c2944c8b448500a25d0236445acf2c2a50e2c3cb1840a2cd0617033a5
18.118.218.112
please type in at least 2 letters...