53-74-716-26
Captive Screw, M4 X 0.7, Flare-in, Slotted Recess, Knurled Black Knob
| Material | Stainless Steel |
|---|---|
| Finish | Black organic finish |
| Color/Appearance | Black |
| Knob Style | Knurled |
| Thread or Hole Type | M4 X 0.7 |
| Head Style | Slotted Recess |
| Installation | Flare-in |
| Series | Spring-Ejected |
| Min. Outer Panel Thickness (mm) | 3.60 |
| Class | 51/53/58 - Captive Screws |
These screws and captive screws provide an attractive polished finish and ample shaft length to mate with threaded receptacle on frame, throughout a range of panel thicknesses. They are available with or without spring ejection to retract the screw body when threads are disengaged.