52-45-21-4-000
Captive Screw, M4 X 0.7, Flare-in, TORX®, Knurled Black Knob
Material | Steel |
---|---|
Color/Appearance | Black |
Knob Style | Knurled |
Knob Material | Plastic |
Thread or Hole Type | M4 X 0.7 |
Head Style | TORX® |
Installation | Flare-in |
Series | Miniature |
Min. Outer Panel Thickness (mm) | 1.50 |
Fastened Screw Projection (mm) | 6.80 |
Unfastened Screw Projection (mm) | 1.80 |
Packaging | Bulk Packaged |
Class | 52 - Miniature Captive Screws |
Captive fastening in tight spaces is no problem with the reduced footprint of these Miniature Series captive screws. Combination tool-head recesses and knurled screw options provide lots of versatility for fastening/unfastening by hand or with tools.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review