52-11-11-4-013
Captive Screw, 4-40 Thread, Flare-in, Phillips Recess, Knurled Red Knob
Material | Steel |
---|---|
Color/Appearance | Red |
Knob Style | Knurled |
Knob Material | Plastic |
Thread or Hole Type | 4-40 |
Head Style | Phillips Recess |
Installation | Flare-in |
Recess Size | Phillips Recess #2 |
Series | Miniature |
Min. Outer Panel Thickness (mm) | 0.80 |
Fastened Screw Projection (mm) | 5.30 |
Unfastened Screw Projection (mm) | 0.80 |
Packaging | Bulk Packaged |
Samples | Contact Southco |
Class | 52 - Miniature Captive Screws |
Captive fastening in tight spaces is no problem with the reduced footprint of these Miniature Series captive screws. Combination tool-head recesses and knurled screw options provide lots of versatility for fastening/unfastening by hand or with tools.
Write Your Own Review