4C-TS-06-1P0-K008
Captive Screw, 6-32 Thread, Press-in, TORX®/Slot Combination Blue Knob
Material | Steel |
---|---|
Finish | Natural |
Color/Appearance | Blue |
Knob Material | Plastic |
Thread or Hole Type | 6-32 |
Head Style | TORX®/Slot Combination |
Installation | Press-in |
Recess Size | T15 TORX®/Slot Combination |
Series | Prism |
Min. Outer Panel Thickness (mm) | 0.90 |
Fastened Screw Projection (mm) | 5.00 |
Unfastened Screw Projection (mm) | 1.00 |
Packaging | Bulk Packaged |
Flange Length | 1.80 |
Class | 47/4C - Captive Screws |
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
Write Your Own Review