4C-TS-04-1P0-W000
Captive Screw, 4-40 Thread, Press-in, TORX®/Slot Combination, Wing Knob, Black
| Material | Steel |
|---|---|
| Finish | Natural |
| Color/Appearance | Black |
| Knob Style | Wing |
| Knob Material | Plastic |
| Thread or Hole Type | 4-40 |
| Head Style | TORX®/Slot Combination |
| Installation | Press-in |
| Recess Size | T10 TORX®/Slot Combination |
| Series | Prism |
| Packaging | Bulk Packaged |
| Class | 47/4C - Captive Screws |
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.