47-90-301-24

Captive Screw, M4 X 0.7, Press-in, Slotted Recess, Knurled Bright Knob

Request a Quote
Specifications
Material Steel
Color/Appearance Bright
Knob Style Knurled
Knob Material Aluminum Alloy
Thread or Hole Type M4 X 0.7
Head Style Slotted Recess
Installation Press-in
Series Styled Knob
Min. Outer Panel Thickness (mm) 0.90
Fastened Screw Projection (mm) 5.60
Unfastened Screw Projection (mm) 0.70
Packaging Bulk Packaged
Class 47/4C - Captive Screws

Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Captive Screw, M4 X 0.7, Press-in, Slotted Recess, Knurled Bright Knob