47-80-192-10
Captive Screw, M3 X 0.5, Floating, Phillips/Slot Combination, Knurled Bright Knob
Material | Stainless Steel |
---|---|
Finish | Natural |
Color/Appearance | Bright |
Knob Style | Knurled |
Knob Material | Aluminum Alloy |
Thread or Hole Type | M3 X 0.5 |
Head Style | Phillips/Slot Combination |
Installation | Floating |
Recess Size | Phillips #1/Slot Combination |
Series | Styled Knob |
Min. Outer Panel Thickness (mm) | 1.60 |
Max Outer Panel Thickness (mm) | 2.40 |
Fastened Screw Projection (mm) | 6.60 |
Unfastened Screw Projection (mm) | 3.40 |
Class | 47/4C - Captive Screws |
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
Write Your Own Review