The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Captive Screw, 6-32 Thread, Press-in, Phillips Recess, Knurled Black Knob
47-60-221-60
Captive Screw, 6-32 Thread, Press-in, Phillips Recess, Knurled Black Knob
Specifications
Material
Steel
Finish
Powder Coat
Color/Appearance
Black
Knob Style
Knurled
Knob Material
Aluminum Alloy
Thread or Hole Type
6-32
Head Style
Phillips Recess
Installation
Press-in
Recess Size
Phillips Recess #2
Series
Styled Knob
Min. Outer Panel Thickness (mm)
0.90
Fastened Screw Projection (mm)
5.30
Unfastened Screw Projection (mm)
0.50
Samples
Samples Available
Class
47/4C - Captive Screws
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
1556
2024-11-21
sales@dbroberts.com
1.800.773.5388
Monroe Above Board Electronics
Garland TX USA
440
2024-11-18
abesales@askmonroe.com
1.800.453.1692
HI-TECH FASTENERS
FREDERICK MD USA
260
2024-11-21
sales@htfinc.com
1.800.466.1940
TCH Sales Incorporated
Toronto ON Canada
216
2024-11-21
info@tchweb.com
1.416.299.0089
Assembly Fasteners Inc.
Apopka FL USA
37
2024-11-21
sales@tropicfast.com
1-800-488-4777