47-115
Installation Tool for 47/4C M5 Flare-in Captive Screws
| Material | Steel |
|---|---|
| Finish | Zinc Plate, Bright chromate |
| Thread or Hole Type | M5 X 0.8 |
| Samples | Samples Available |
| Class | 47/4C - Captive Screws |
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review