44-1-2-0
Compression Latch, Self-Adjusting, Medium Size, No Restriction, Knurled Head, 0.8-6.4mm Panel, 9.5-19.1mm Grip, Steel, Zinc Plated, Bright Chromate
| Material | Steel |
|---|---|
| Finish | Zinc Plate, Bright chromate |
| Access Restriction | No Restriction |
| Grip - Minimum (mm) | 9.50 |
| Grip - Maximum (mm) | 19.10 |
| Rotation | Type A - Turn Clockwise to Latch |
| Size Series | Medium Size |
| Pullup | 9.60 |
| Class | 14/43/44 - Three-Hole Mount Self-Adjusting Compression Latches |
Just a fraction of a turn on a hand-actuated knob style or a tool-actuated style is all it takes to engage or disengage firm compressive action that reduces panel vibration and noise. The pawl rides smoothly on a threaded screw mechanism to provide quick and easy user-adjusted compression