The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Drive Rivet, Universal Head, 4.8 mm (0.188 in)
38-106-06-16
Drive Rivet, Universal Head, 4.8 mm (0.188 in)
Specifications
Material
Aluminum Alloy
Finish
Natural
Color/Appearance
Bright
Head Style
Universal Head
Pin Material
Aluminum Alloy
Shank Diameter
4.8 mm (0.188 in)
Class
10/38 - Drive Rivets
Create high-strength permanent bonding of diverse materials such as metal, wood and masonry, in through-hole and blind-hole applications, with affordable Southco Drive Rivets. Easy installation with just a hammer make Drive Rivets a great choice for field work.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Austin Hardware & Supply, Inc.
Kansas City MO USA
3285
2025-03-24
sales@austinhardware.com
800-821-3520
M.W. Fasteners
Montreal QC Canada
270
2025-03-03
mw@mwfasteners.com
1.514.955.7781
CASH COMPONENTES
Sao Paulo SP Brasil
200
2025-03-17
info@cash.com.br
55.11.3974.8312
Bisco Industries
Glendale Heights IL USA
155
2025-03-31
info@biscoind.com
1.800.323.1232
Praestmark A/S
Vedbaek / Denmark
8
2025-03-25
Sales@praestmark.dk
0045 38884400
Marek Industrial, a.s.
Brno CZ
8
2025-03-06
info@marek.eu
+420 541 420 811
3d52f41c37b4ade8e248ef6c58a200d3fa74ac50d5d7f6dcc8cebfb0a7e5b4e3
18.218.183.7
please type in at least 2 letters...