24-20-104-10
Compression Latch, Self-Adjusting, No Restriction, 1-7.9mm Panel, 44.5-61.9mm Grip, Steel, Zinc Flake Coating, Silver
Material | Steel |
---|---|
Finish | Zinc Immersion Coating |
Access Restriction | No Restriction |
Min. Outer Panel Thickness (mm) | 1.00 |
Max Outer Panel Thickness (mm) | 7.90 |
Grip - Minimum (mm) | 44.50 |
Grip - Maximum (mm) | 61.90 |
Profile | Flush |
Rotation | Type A - Turn Clockwise to Latch |
Pullup | 17.40 |
Class | 24 - Flush T-Handle Style Self-Adjusting Compression Latches |
Get the convenience of Southco self-adjusting compression latch design in a heartier construction. This latch enables you to apply sufficient compression to hold doors tight and rattle-free in heavier applications, yet still opens quickly and easily with a simple flip and rotation of the handle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review