14-10-94-11
Compression Latch, Self-Adjusting, Large Size, Tool Locking, Hex Head, 22.2-42.9mm Grip, Steel, Zinc Plated, Bright Chromate
Material | Steel |
---|---|
Finish | Zinc Plate, Bright chromate |
Color/Appearance | Bright |
Access Restriction | Tool |
Head Style | Hex Recess |
Grip - Minimum (mm) | 22.20 |
Grip - Maximum (mm) | 42.90 |
Rotation | Type A - Turn Clockwise to Latch |
Size Series | Large Size |
Class | 14/43/44 - Three-Hole Mount Self-Adjusting Compression Latches |
Just a fraction of a turn on a hand-actuated knob style or a tool-actuated style is all it takes to engage or disengage firm compressive action that reduces panel vibration and noise. The pawl rides smoothly on a threaded screw mechanism to provide quick and easy user-adjusted compression
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review