12-11015-14
Fast Lead Receptacle, Medium Size, Flat, Rivet, Stainless Steel, Passivated
Material | Stainless Steel |
---|---|
Finish | Passivated |
Receptacle Style | Flat |
Receptacle Type | Rivet |
Size Series | Medium Size 12 |
Type | Receptacle |
Class | 09/12/17 - Fast Lead Captive Screws |
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
Write Your Own Review