The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Fast Lead Screw, Small Size, Phillips Recess, 0.9mm (.04 in) Max. Outer Panel, Steel, Zinc Plate, Bright chromate
09-P-102
Fast Lead Screw, Small Size, Phillips Recess, 0.9mm (.04 in) Max. Outer Panel, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Chromate plus sealer
Head Style
Phillips Recess
Material Thickness
3.20
Max Outer Panel Thickness (mm)
0.90
Head Diameter
9.50
Size Series
Small Size 09
Length
10.70
Type
Screw
Class
09/12/17 - Fast Lead Captive Screws
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1053
2025-03-28
info@biscoind.com
1.800.323.1232
Hardware Specialty Co
Marlboro MA USA
108
2025-03-24
info@hardwarespecialty.com
1.508.481.8622
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
61
2025-03-06
info@global-dtech.com
+34 91 661 20 79
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
58
2025-03-08
sales@rhf.co.uk
+44 (0) 1614296066
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
50
2025-03-24
sales@aerospacesw.com
623.582.2779
Zygology Ltd
Oxford UK
43
2025-03-18
sales@zygology.com
+44 (0)1844 266020
DB Roberts Co.
Wilmington MA USA
25
2025-03-29
sales@dbroberts.com
1.800.773.5388
Marek Industrial, a.s.
Brno CZ
10
2025-03-06
info@marek.eu
+420 541 420 811
15e446329b3575e9845f16fdfde204f82206ae76857aaacef88373ccae25eb9a
3.21.34.214
please type in at least 2 letters...