07-10-201-11
Draw Latch, Polypropylene, 200 Series, White
| Material | Polypropylene |
|---|---|
| Finish | Natural |
| Color/Appearance | White |
| Access Restriction | No Restriction |
| Series | 200 Series |
| Class | 07 - Living Hinge Draw Latches |
Choose this thin-profile design, featuring the leverage and secure closing of an over-center latching mechanism, for edge-mating panels. Simply snap it shut and flip it open. Slim-line styling presents a clean look with very little protrusion to disrupt the enclosure design or cause accidental snagging of personnel or clothing
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review