01-33-65
Flush Cam Latch, Medium Size, Turn Clockwise to Latch / Lock, Two - Point Latching, Standard Style Handle, Powder Coat, Black
Finish | Powder Coat |
---|---|
Color/Appearance | Black |
Access Restriction | Key Locking |
Sealed | No |
Installation | With Mounting Studs |
Min. Outer Panel Thickness (mm) | 0.00 |
Max Outer Panel Thickness (mm) | 7.90 |
Profile | Flush |
Rotation | Type A - Turn Clockwise to Latch |
Handle Style | Standard Style Handle |
Size Series | Medium Size |
Compliance Specification | UL FTTA2 / FTTA8 Type 1 |
Latching Points | Two - Point |
Class | 01 - Flush Cup Cam Latches |
Dress up the look of your enclosure with these attractive, flush-mounted style latches. Recessed round cup keeps latch actuator handle from protruding above panel surface. Low-profile latch mechanism inside of cabinet door provides versatile mounting options and multi-point latching installation
Write Your Own Review