01-33-61

Flush Cam Latch, Medium Size, Turn Counterclockwise to Latch / Lock, Two - Point Latching, Standard Style Handle, Chrome Plated, Bright

Request a Quote
Specifications
Material Stainless Steel
Finish Chrome Plated
Access Restriction Key Locking
Sealed No
Installation With Mounting Studs
Min. Outer Panel Thickness (mm) 0.00
Max Outer Panel Thickness (mm) 7.90
Profile Flush
Rotation Type B - Turn Counter-Clockwise to Latch
Handle Style Standard Style Handle
Size Series Medium Size
Compliance Specification UL FTTA2 / FTTA8 Type 1
Latching Points Two - Point
Class 01 - Flush Cup Cam Latches

Dress up the look of your enclosure with these attractive, flush-mounted style latches. Recessed round cup keeps latch actuator handle from protruding above panel surface. Low-profile latch mechanism inside of cabinet door provides versatile mounting options and multi-point latching installation

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Flush Cam Latch, Medium Size, Turn Counterclockwise to Latch / Lock, Two - Point Latching, Standard Style Handle, Chrome Plated, Bright