The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Draw Latch, Keeper, Short Blade, Steel, Zinc Plate, Bright chromate
V4-0009-02
Draw Latch, Keeper, Short Blade, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Type
Keeper
Class
V2/V3/V4 - Versa-Latch Series Draw Latches
The Versa-Latch design incorporates an external torsion spring to accommodate dimensional irregularities between panel and frame in applications where the latch and keeper remain on the same plane. This built-in variation accounts for irregularities or changes in panel or gasket fit over time.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
367
2024-07-11
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
260
2024-07-15
info@biscoind.com
1.800.323.1232
Parsons Aerocessories Limited
Stoney Creek ON CANADA
238
2024-06-28
sales@parsonsaero.com
1.905.664.6203
DB Roberts Co.
Wilmington MA USA
133
2024-07-11
sales@dbroberts.com
1.800.773.5388
All-West Components & Fasteners
AUBURN WA USA
100
2024-07-12
southco@all-west.com
1.206.762.1875
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
17
2024-07-05
Sales@ecph.com
1.800.442.3274
Zygology Ltd
Oxford UK
10
2024-06-18
sales@zygology.com
+44 (0)1844 266020
Steeves Agencies Inc
Winnipeg MB CANADA
6
2024-06-24
info@steeves.ca
204.474.1239
Marek Industrial, a.s.
Brno CZ
4
2024-07-03
info@marek.eu
+420 541 420 811