V4-0006-52

Draw Latch, No Restriction, Short Blade, Stainless Steel, Natural

Request a Quote
Specifications
Material Stainless Steel
Finish Natural
Color/Appearance Natural
Access Restriction No Restriction
Series 800 Series
Style Short Blade
Compliance Specification UL FTTA2 / FTTA8 Type 1, UL FTTA2 / FTTA8 Type 12, UL FTTA2 / FTTA8 Type 12K, UL FTTA2 / FTTA8 Type 13, UL FTTA2 / FTTA8 Type 2, UL FTTA2 / FTTA8 Type 5
Spring Spring Loaded
Type Latch
Class V2/V3/V4 - Versa-Latch Series Draw Latches

The Versa-Latch design incorporates an external torsion spring to accommodate dimensional irregularities between panel and frame in applications where the latch and keeper remain on the same plane. This built-in variation accounts for irregularities or changes in panel or gasket fit over time

Write Your Own Review
You're reviewing:Draw Latch, No Restriction, Short Blade, Stainless Steel, Natural

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.