The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
V2-0068-07
Draw Latch, No Restriction, Medium size blade, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
No Restriction
Series
200 Series
Size Series
Small Size
Style
Medium size blade
Spring
Spring Loaded
Type
Latch
Class
V2/V3/V4 - Versa-Latch Series Draw Latches
The Versa-Latch design incorporates an external torsion spring to accommodate dimensional irregularities between panel and frame in applications where the latch and keeper remain on the same plane. This built-in variation accounts for irregularities or changes in panel or gasket fit over time
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
256
2026-10-21
Sales@ecph.com
1.800.442.3274
Bisco Industries
Glendale Heights IL USA
171
2026-09-30
info@biscoind.com
1.800.323.1232
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
106
2026-10-07
sales@rhf.co.uk
+44 (0) 1614296066
Clancey Company
Overland Park KS USA
52
2026-10-15
info@clancey.com
1.800.747.7405
TCH Sales Incorporated
Toronto ON Canada
13
2026-10-22
info@tchweb.com
1.416.299.0089
Steeves Agencies Inc
Winnipeg MB CANADA
6
2026-09-28
sales@steeves.ca
204.474.1239
Nappco Fastener Company
San Antonio, TX USA
5
2026-10-01
southcos@nappco.com
1.800.580.2521
IntechBJ Engineering Co., Ltd
Beijing
3
2026-10-08
info@intechbj.com
86-010-83833828
M.W. Fasteners
Montreal QC Canada
2
2026-10-01
mw@mwfasteners.com
1.514.955.7781
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1
2026-10-20
info@zinorm.de
+49 (0) 4102 677 12 0