V2-0034-52
Draw Latch, Wire sealing, Short Blade, Stainless Steel, Natural
| Material | Stainless Steel |
|---|---|
| Finish | Natural |
| Color/Appearance | Natural |
| Access Restriction | Wire sealing |
| Series | 200 Series |
| Size Series | Small Size |
| Spring | Spring Loaded |
| Type | Latch |
| Class | V2/V3/V4 - Versa-Latch Series Draw Latches |
The Versa-Latch design incorporates an external torsion spring to accommodate dimensional irregularities between panel and frame in applications where the latch and keeper remain on the same plane. This built-in variation accounts for irregularities or changes in panel or gasket fit over time
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review