The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
V2-0018-07
Draw Latch, Keeper, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Type
Keeper
Class
V2/V3/V4 - Versa-Latch Series Draw Latches
The Versa-Latch design incorporates an external torsion spring to accommodate dimensional irregularities between panel and frame in applications where the latch and keeper remain on the same plane. This built-in variation accounts for irregularities or changes in panel or gasket fit over time
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Parsons Aerocessories Limited
Stoney Creek ON CANADA
2537
2026-10-30
sales@parsonsaero.com
1.905.664.6203
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
151
2026-11-12
info@global-dtech.com
+34 91 661 20 79
Nappco Fastener Company
Houston, TX USA
113
2026-11-02
southcoh@nappco.com
1.800.580.2521
Steeves Agencies Inc
Winnipeg MB CANADA
67
2026-10-27
sales@steeves.ca
204.474.1239
TCH Sales Incorporated
Toronto ON Canada
19
2026-11-13
info@tchweb.com
1.416.299.0089
Handy FIX
Warsaw Poland
10
2026-10-14
info@handy-fix.com.pl
0048221277890
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
8
2026-11-12
Sales@ecph.com
1.800.442.3274
DB Roberts Co.
Wilmington MA USA
7
2026-11-12
sales@dbroberts.com
1.800.773.5388
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
4
2026-11-12
info@zinorm.de
+49 (0) 4102 677 12 0