The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
TL-50-201-52
Toggle Style Draw Latch, Large Size, Concealed Mount, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Access Restriction
Pad Lockable
Mounting Style
Concealed Mount
Size Series
Large Size
Type
Latch
Class
TL - Over-Center Series Latches
Southco’s Over-Center Series Latches provide a mechanical advantage through lever actuated, over-center action that pulls panels together and holds them secure. Available in multiple sizes, these latches offer design flexibility for a variety of applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
1932
2026-11-18
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
54
2026-11-17
info@biscoind.com
1.800.323.1232
AIS INDUSTRIAL COMPONENTS
HK
39
2026-11-05
czxia@hkais.com
86.0755.83747600
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
23
2026-11-12
sales@rhf.co.uk
+44 (0) 1614296066
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
20
2026-11-12
info@global-dtech.com
+34 91 661 20 79
CASH COMPONENTES
Sao Paulo SP Brasil
6
2026-10-26
info@cash.com.br
55.11.3974.8312
Hardware Specialty Co
Marlboro MA USA
2
2026-11-16
info@hardwarespecialty.com
1.508.481.8622