The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Toggle Style Draw Latch, Small Size, Concealed Mount, Stainless Steel, Passivated
TL-20-202-52
Toggle Style Draw Latch, Small Size, Concealed Mount, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Access Restriction
No Restriction
Mounting Style
Concealed Mount
Size Series
Small Size
Type
Latch
Class
TL - Over-Center Series Latches
DFCI Number
7886-2-SS
Link Style
Short Curved
Southco’s Over-Center Series Latches provide a mechanical advantage through lever actuated, over-center action that pulls panels together and holds them secure. Available in multiple sizes, these latches offer design flexibility for a variety of applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
3700
2025-03-19
sales@aerospacesw.com
623.582.2779
Appian Fasteners
Belfast Northern Ireland UK
500
2025-03-06
sales@appianfasteners.com
+44 (0) 2890 301 979
Bisco Industries
Glendale Heights IL USA
471
2025-03-21
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
188
2025-03-21
sales@dbroberts.com
1.800.773.5388
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
19
2025-03-08
sales@rhf.co.uk
+44 (0) 1614296066
Handy FIX
Warsaw Poland
6
2025-03-18
info@handy-fix.com.pl
0048221277890
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
2
2025-03-21
info@zinorm.de
+49 (0) 4102 677 12 0
1f1dacb251e00db88ba0177a935d5c4497e217074cca32038c8a5be06874f3f0
18.224.64.19
please type in at least 2 letters...